Lietuvių

    English

    Русский
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
  • LT EN RU
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
H6050X25-S2+NVC230A-TPC



Learn more
Back to product category
H6050X25-S2+NVC230A-TPC

H6050X25-S2+NVC230A-TPC

Globe valve, 2-way, DN 50, Flange, PN 25, ps 2500 kPa, Kvs 25 m³/h, Fluid temperature 5...150°C [41...302°F]
Globe valve actuator, 1000 N, AC 100...240 V, Open/close, 3-point, 35 s, Stroke 20 mm, IP54, Terminals with cable
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
ZNV-C

ZNV-C

Spare coupling

Add to Project List
Please contact your local Sales Representative for ordering.

Electrical accessory

S2A-H

S2A-H

Auxiliary switch 2x SPDT add-on

Add to Project List
Please contact your local Sales Representative for ordering.
ZH24-1-A

ZH24-1-A

Stem heater for LV.., NV.., SV.. actuator

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Valve specifications

Pattern
2-way
Kvs
25 m³/h
Fluid
Water and steam (Δp/P1 <0.4), water with glycol up to max. 50% vol.
Fluid temperature
5...150°C [41...302°F]
Fluid temperature note
  • 120°C up to 2500 kPa
  • 150°C up to 2430 kPa
Close-off pressure
300 kPa
Flow characteristic {Tools}
Equal percentage
Leakage rate {Tools}
Max. 0.05% of the Kvs value
Pipe connection
Flange

Actuator specifications

Voltage AC/DC
AC 100...240 V
Power consumption (running)
3.5 W
Power consumption (holding)
0.5 W
Power Consumption For Wire Sizing
6.5 VA
Connection Supply Control
Terminals with cable 1 m, 3x 0.75 mm², Terminal 4 mm²
Control type
  • Open/close
  • 3-point
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
+370 521 2 7013
Subscribe to newsletter
UAB BELIMO Balticum, Kaukysos street 18, 11342 Vilnius (Lithuania)