P-22RTH-1U00A-2B
Room sensor Humidity / Temperature active, NFC, Modbus, BACnet, Belimo Display App, PC, black, RAL 9005
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Accessories
- Product videos
- Details
Downloads
Accessories
Tools
Belimo Assistant 2
Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows
LINK.10
Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices
Product videos
Belimo Sensor Range
With a complete range of sensors, Belimo is now your single source for HVAC field devices.
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Electrical connection
- Terminals
- Measured values
-
- Temperature
- Humidity
- Output signal
-
- Modbus
- BACnet
- Measuring range humidity
- 0...100% RH
- Measuring range temperature
- 0...50°C [32...122°F]
- Communication
-
- Modbus RTU
- BACnet MS/TP
- MP-Bus
- Display type
- Belimo Display App