P-22RTM-1900A-1
Room Operating Unit CO₂ / Humidity / Temperature active, NFC, 0...5 V, 0...10 V, 2...10 V, MP-Bus, Belimo Display App and LED, PC, white, RAL 9003
Design data: Design data
- Downloads
- Accessories
- Product videos
- Details
Tools
Belimo Assistant 2
Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows
Belimo Display App
Belimo Display App, Innovative end-user app for displaying current room values and adjusting setpoints., For NFC-capable Android and iOS smartphones. Compatible devices: 22RT.. and P-22RT...
Configuring the CO2 Indicator LED
A three-color LED indicates the current CO2 concentration in the room. The thresholds can be easily adjusted via the Assistant app. If required, the CO2 traffic light function can also be completely deactivated.
Belimo Sensor Range 2024
With a complete range of sensors, Belimo is now your single source for HVAC field devices.
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Electrical connection
- Terminals
- Measured values
-
- CO₂
- Temperature
- Humidity
- Output signal
-
- 0...5 V
- 0...10 V
- 2...10 V
- MP-Bus
- Measuring range CO₂
- Default setting: 0...2000 ppm
- Measuring range humidity
- Default setting: 0...100% RH
- Measuring range temperature
- 0...50°C [32...122°F]
- Communication
- MP-Bus
- Output Voltage [Range]
- 3 x 0...5 V, 0...10 V, 2...10 V
- Output signal active note
-
- Output 0...5 V, 0...10 V (factory setting), 2...10 V selectable via NFC
- min. resistance 5 kΩ
- Display type
- Belimo Display App and LED