R7032R16-B3+NRF24A-SZ



Learn more
Back to product category
R7032R16-B3+NRF24A-SZ

R7032R16-B3+NRF24A-SZ

Characterised control valve, 3-way, DN 32, Flange, PN 6, ps 600 kPa, Kvs 16 m³/h, Fluid temperature -10...100°C [14...212°F]
Rotary actuator fail-safe NC, 10 Nm, AC/DC 24 V, 0.5...10 V, 90 s, IP54
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
  • The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
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
2.9 W
Power consumption (holding)
1.1 W
Power Consumption For Wire Sizing
4.7 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Control type
DC 0.5...10 V