• Resources
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
    • Resources
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
R7050R-B3+NR24A-MOD



Learn more
Back to product category
R7050R-B3+NR24A-MOD

R7050R-B3+NR24A-MOD

Changeover ball valve, 3-way, DN 50, Flange, PN 6, ps 600 kPa, Kvs 49 m³/h, Fluid temperature -10...100°C [14...212°F]
Rotary actuator, 10 Nm, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, 90 s (45...170 s), IP54
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
System integration

Current documents

  • Download
  • Download
  • Download

Archive

  • Download
  • Download
  • Download
  • Download
  • Download
  • Download

Software / Apps
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
CRK24-B1

CRK24-B1

Room temperature controller, Output 2...10 V: cooling, heating for 6-way valve, AC 24 V, Mode selection and display: AUTO / ECO / MAXIMUM, rotary knob +/-
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
Belimo Assistant 2

Belimo Assistant 2

Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows

Available as a free download
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices

Add to Project List
Please contact your local Sales Representative for ordering.
ZK1-GEN

ZK1-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket

Add to Project List
Please contact your local Sales Representative for ordering.
ZK2-GEN

ZK2-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Valve specifications

Pattern
3-way
Kvs
49 m³/h
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
  • The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
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
1.2 W
Power Consumption For Wire Sizing
6 VA
Connection Supply Control
Cable 1 m, 6x 0.75 mm²
Control type
  • BACnet MS/TP
  • Modbus RTU
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
  • Hybrid (communicative / analogue)