The exception is : jakarta.servlet.jsp.JspException: Problem accessing the absolute URL "https://www.belimo.com/lt/lt_LT/~mgnlArea=outdated~". java.io.IOException: Server returned HTTP response code: 500 for URL: https://www.belimo.com/lt/lt_LT/~mgnlArea=outdated~

  1. Home
  2. Vožtuvai
  3. Vožtuvų pavaros

SY4-24-3-T



Learn more
Back to product category
SY4-24-3-T

SY4-24-3-T

Rotary actuator, 400 Nm, AC/DC 24 V, Open/close, 3-point, 20 s, 2x SPDT, IP67, F10/F12, Terminals
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
195 W
Power Consumption For Wire Sizing
226 VA
Auxiliary switches
2x SPDT
Connection Supply Control
Terminals 2.5 mm² (Wire 2x 1.5 mm² or 1x 2.5 mm²)
Control type
  • Open/close
  • 3-point
Protection category
IP67