• Resources
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
    • Resources
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
  3. Vožtuvų pavaros

SY6-230-3-T



Learn more
Back to product category
SY6-230-3-T

SY6-230-3-T

Rotary actuator, 650 Nm, AC 230 V, Open/close, 3-point, 40 s, 2x SPDT, IP67, F10/F12, Terminals
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
AC 230 V
Power consumption (running)
297 W
Power Consumption For Wire Sizing
299 VA
Auxiliary switches
2x SPDT
Connection Supply Control
Terminals 2.5 mm² (Wire 2x 1.5 mm² or 1x 2.5 mm²)
Control type
  • Open/close
  • 3-point
Protection category
IP67