MKT-IMG_belimo_video_block

    Среда

    • Новости
    • Важное
    • Истории успеха
    • Видео
    • Изображения и логотипы
    • Выставки и события
    • Контакты
    lower_pic
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
    MKT-IMG_belimo_video_block

    Среда

    • Новости
    • Важное
    • Истории успеха
    • Видео
    • Изображения и логотипы
    • Выставки и события
    • Контакты
    lower_pic
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
H6032X10-S2/NVK24A-MP-TPC



Learn more
Back to product category
H6032X10-S2/NVK24A-MP-TPC

H6032X10-S2/NVK24A-MP-TPC

Globe valve, 2-way, DN 32, Flange, PN 25, ps 2500 kPa, Kvs 10 m³/h, Fluid temperature 5...150°C [41...302°F]
Globe valve actuator fail-safe NC / NO, 1000 N, AC/DC 24 V, MP-Bus, 2...10 V, 150 s (90...150 s), Stroke 20 mm, IP54, Terminals with cable
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
ZN230-24MP

ZN230-24MP

MP-Bus power supply for MP actuators
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
ZTH EU

ZTH EU

Service tool, with ZIP-USB function, for configurable and communicative Belimo actuators, VAV controller and HVAC performance devices

Please contact your local Belimo representative for ordering.
MFT-C

MFT-C

Adapter for Service-Tool ZTH

Add to Project List
Please contact your local Sales Representative for ordering.
ZK1-GEN

ZK1-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket

Add to Project List
Please contact your local Sales Representative for ordering.
ZK2-GEN

ZK2-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal

Add to Project List
Please contact your local Sales Representative for ordering.

Gateways and field modules

UK24BAC

UK24BAC

Gateway MP to BACnet MS/TP

Add to Project List
Please contact your local Sales Representative for ordering.
UK24MOD

UK24MOD

Gateway MP to Modbus RTU

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Valve specifications

Pattern
2-way
Kvs
10 m³/h
Fluid
Hot water and steam (Δp/P1 <0.4), water with max. 50% volume of glycol
Fluid temperature
5...150°C [41...302°F]
Fluid temperature note
  • 120°C up to 2500 kPa
  • 150°C up to 2430 kPa
Close-off pressure
900 kPa
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
2.5 W
Power consumption (holding)
1.5 W
Power Consumption For Wire Sizing
6 VA
Connection Supply Control
Terminals with cable 1 m, 4x 0.75 mm² (Terminal 4 mm²)