Vienumi lejupielādes mapē

Lejupielādes mape ir tukša
vienums(-i) lejupielādes mapē

!

CM24-SR-R

Rotary actuator, 2 Nm, AC/DC 24 V, 2...10 V, 75 s, IP54

Please contact your local Sales Representative for ordering.

Design Data : Design Data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

CAD / BIM

CAD data 3D

CADENAS

Accessories

Mechanical Accessories

AV6-20

Shaft extension 170 mm Ø10 mm for damper shaft Ø 6...16 mm

Please contact your local Sales Representative for ordering.

Z-ARCM

Anti-rotation clip, for CM.. / UM..
Multipack 20 pcs.

Please contact your local Sales Representative for ordering.

Z-ESCM

End stop clip, for CM.. / CH.. / CQ.. / CQK.. / KR.. / UM.. / UH..
Multipack 20 pcs.

Please contact your local Sales Representative for ordering.

Z-MA

Gear train disengagement magnet, for CM.. / CH.. / CM..D..
Multipack 20 pcs.

Please contact your local Sales Representative for ordering.

Z-PICM

Position indicator, for CM.. / UM..
Multipack 20 pcs.

Please contact your local Sales Representative for ordering.
Details

Specifications

Angle of rotation
95
Control type
DC 2...10 V
Degree of protection
IP54
Electrical connection
Cable
Fail-safe
NO
Fail-safe function
Non fail-safe
Manual override
With magnet
Mechanical interface
Universal shaft clamp 6...12.7 mm
Power consumption (holding)
0.5 W
Power consumption (running)
1 W
Running time (motor)
75 s / 90°
Torque
2 Nm
Voltage AC/DC
AC/DC 24 V