Vienumi lejupielādes mapē

Lejupielādes mape ir tukša
vienums(-i) lejupielādes mapē

!

LH24A-MP100

Linear actuator, 150 N, AC/DC 24 V, MP-Bus, 2...10 V, 150 s (70...270 s / 100 mm), Stroke 100 mm, IP54

Please contact your local Sales Representative for ordering.

Design Data : Design Data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

CAD / BIM

CADENAS

System integration

Current documents

Software / Apps

Accessories

Mechanical Accessories

Z-AS2

End stop kit, for LH..A / CH..
Multipack 20 pcs.

Please contact your local Sales Representative for ordering.

Z-DS1

Rotary support, for linear actuator, for compensation of transverse forces

Please contact your local Sales Representative for ordering.

Z-KS2

Coupling piece M6

Please contact your local Sales Representative for ordering.

Electrical Accessories

CRP24-B1

Positioner for wall mounting, 0...100%, operating range selectable, 0...10 V or 2...10 V

Please contact your local Sales Representative for ordering.

EXT-WR-FP20-MP

FieldPower Box for MP-Bus IP20

Please contact your local Sales Representative for ordering.

SGA24

Positioner for wall mounting

Please contact your local Sales Representative for ordering.

SGE24

Positioner for built-in mounting

Please contact your local Sales Representative for ordering.

SGF24

Positioner for front-panel mounting

Please contact your local Sales Representative for ordering.

Z-UIC

Signal converter voltage/current 100 kΩ 4...20 mA, Supply AC/DC 24 V

Please contact your local Sales Representative for ordering.

ZN230-24MP

MP-Bus power supply for MP actuators

Please contact your local Sales Representative for ordering.

Tools

MFT-C

Adapter for Service-Tool ZTH

Please contact your local Sales Representative for ordering.

MFT-P

Belimo PC-Tool, Software for adjustments and diagnostics

Available as a free download

ZK1-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket

Please contact your local Sales Representative for ordering.

ZK2-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal

Please contact your local Sales Representative for ordering.

ZTH EU

Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices

Please contact your local Sales Representative for ordering.

Gateways

UK24BAC

Gateway MP zu BACnet MS/TP

Please contact your local Sales Representative for ordering.

UK24MOD

Gateway MP to Modbus RTU

Please contact your local Sales Representative for ordering.
Details

Specifications

Control type
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
Degree of protection
IP54
Electrical connection
Cable
Fail-safe
NO
Fail-safe function
Non fail-safe
Force
150 N
Manual override
With push-button, can be locked
Power consumption (holding)
1.3 W
Power consumption (running)
2.5 W
Running time (motor)
150 s / 100 mm
Running time motor variable
70...270 s / 100 mm
Stroke
100 mm
Voltage AC/DC
AC/DC 24 V