LH24A-MP300-TP
Linear actuator, 150 N, AC/DC 24 V, MP-Bus, 2...10 V, 150 s (70...270 s / 100 mm), Stroke 300 mm, IP54, Terminals
Design Data : Design Data
- Downloads
- Accessories
- Details
Mechanical Accessories
Z-AS2
End stop kit, for LH..A / CH..
Multipack 20 pcs.
Z-DS1
Rotary support, for linear actuator, for compensation of transverse forces
Z-TP
Terminal protection IP54
Multipack 20 pcs.
Electrical Accessories
CRP24-B1
Positioner for wall mounting, 0...100%, operating range selectable, 0...10 V or 2...10 V
EXT-WR-FP20-MP
FieldPower Box for MP-Bus IP20
SGF24
Positioner for front-panel mounting
Z-UIC
Signal converter voltage/current 100 kΩ 4...20 mA, Supply AC/DC 24 V
ZN230-24MP
MP-Bus power supply for MP actuators
Tools
ZK1-GEN
Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket
ZK2-GEN
Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal
ZTH EU
Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices
Specifications
- Control type
-
- MP-Bus
- DC 2...10 V
- DC 0.5...10 V
- Degree of protection
- IP54
- Electrical connection
- Terminals
- Fail-safe
- NO
- Fail-safe function
- Non fail-safe
- Force
- 150 N
- Manual override
- With push-button, can be locked
- Power consumption (holding)
- 1.2 W
- Power consumption (running)
- 2.5 W
- Running time (motor)
- 150 s / 100 mm
- Running time motor variable
- 70...270 s / 100 mm
- Stroke
- 300 mm
- Voltage AC/DC
- AC/DC 24 V