LM24A-MOD
Rotary actuator, 5 Nm, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, 150 s (35...150 s), IP54
Design Data : Design Data
- Downloads
- Accessories
- Details
Mechanical Accessories
AV6-20
Shaft extension 170 mm Ø10 mm for damper shaft Ø 6...16 mm
K-ELA
Shaft clamp one-sided for LM..A, TM..A, clamping range Ø6...20 mm
Multipack 20 pcs.
K-ELA10
Shaft clamp one-sided for LM..A, TM..A, clamping range Ø6...10 mm
Multipack 20 pcs.
K-ELA13
Shaft clamp one-sided for LM..A, TM..A, clamping range Ø6...13 mm
Multipack 20 pcs.
K-ELA16
Shaft clamp one-sided for LM..A, TM..A, clamping range Ø6...16 mm
Multipack 20 pcs.
Z-ARS180
Anti-rotation mechanism, 180 mm, for TM...A, LM..A, NM..A, TF
Multipack 20 pcs.
Z-PI
Position indicator, for LM..A, NM..A, SM..A, GM..A
Multipack 20 pcs.
ZF10-LMA
Form fit insert, 10x10 mm, for LM..A, TM..A
Multipack 20 pcs.
ZF12-LMA
Form fit insert, 12x12 mm, for LM..A, TM..A
Multipack 20 pcs.
ZF8-LMA
Form fit insert, 8x8 mm, for LM..A, TM..A
Multipack 20 pcs.
ZFRL10-LMA
Form fit insert, 10x10 mm, for LM..A, TM..A
Multipack 20 pcs.
ZFRL12-LMA
Form fit insert, 12x12 mm, for LM..A, TM..A
Multipack 20 pcs.
ZFRL8-LMA
Form fit insert, 8x8 mm, for LM..A, TM..A
Multipack 20 pcs.
Electrical Accessories
P10000A
Feedback potentiometer 10 kΩ add-on
P1000A
Feedback potentiometer 1 kΩ add-on
P140A
Feedback potentiometer 140 Ω add-on
P200A
Feedback potentiometer 200 Ω add-on
P2800A
Feedback potentiometer 2.8 kΩ add-on
P5000A
Feedback potentiometer 5 kΩ add-on
P500A
Feedback potentiometer 500 Ω add-on
Tools
ZK1-GEN
Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket
ZK2-GEN
Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal
ZTH EU
Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices
Specifications
- Angle of rotation
- 95
- Control type
-
- BACnet MS/TP
- Modbus RTU
- MP-Bus
- DC 2...10 V
- DC 0.5...10 V
- Hybrid (communicative / analog)
- Degree of protection
- IP54, NEMA 2, UL Enclosure Type 2
- Electrical connection
- Cable
- Fail-safe
- NO
- Fail-safe function
- Non fail-safe
- Manual override
- With push-button, can be locked
- Mechanical interface
- Universal shaft clamp 6...20 mm
- Power consumption (holding)
- 1.3 W
- Power consumption (running)
- 2.5 W
- Running time (motor)
- 150 s / 90°
- Running time motor variable
- 35...150 s
- Torque
- 5 Nm
- Voltage AC/DC
- AC/DC 24 V