• Success Stories
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
    • Baltkrievija
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
    • Baltkrievija
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
    • Success Stories
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
  2. Aktuatori
  3. Lineārie aktuatori

UH24Y-L.1



Learn more
Back to product category
UH24Y-L.1

UH24Y-L.1

Linear actuator, 50 N, AC/DC 24 V, Open/close, 3-point, 122 s, Stroke 60 mm, IP20
Multipack 40 pcs.
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
Z-ESUH

Z-ESUH

End stop clip, for UH..
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
Z-PCUM

Z-PCUM

Protective covering, for UM.. / UH..
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
1 W
Power consumption (holding)
0.5 W
Power Consumption For Wire Sizing
2 VA
Connection Supply Control
Connector plug (Cable-side connector socket not included in scope of delivery)
Connection Plug
Molex Mini-Fit Jr. 39303035
Force
50 N
Control type
  • Open/close
  • 3-point
Direction Of Motion Motor
by electrical installation
Manual override
No
Stroke
60 mm
Running time (motor)
122 s / 100 mm
Protection category
IP20
Degree Of Protection NEMA
NEMA 1
Enclosure Type
UL Enclosure Type 1
Ambient Temperature
-30...50°C [-22...122°F]