LF24-MFT2
Rotary actuator fail-safe, 4 Nm, AC/DC 24 V, MP-Bus, 2...10 V, 150 s (75...300 s), IP54
Design Data : Design Data
- Downloads
- Accessories
- Details
Mechanical Accessories
AV6-20
Shaft extension 170 mm Ø10 mm for damper shaft Ø 6...16 mm
K6-1
Shaft clamp reversible, clamping range Ø16...20 mm
KG10A
Ball joint suitable for damper crank arm KH8 / KH10, Multipack 10 pcs.
KG8
Ball joint suitable for damper crank arm KH8, Multipack 10 pcs.
KH-LF
Actuator arm, clamping range Ø8...16 mm, Slot width 8.2 mm
KH8
Damper crank arm Slot width 8.2 mm, clamping range Ø10...18 mm
Z-ARS180L
Anti-rotation mechanism, 180 mm, for LF..
Multipack 20 pcs.
ZDB-LF
Angle of rotation limiter, with end stop
ZF8-LF
Form fit adapter, 8x8 mm, for LF..
ZG-LF1
Mounting kit for linkage operation for flat installation
ZG-LF3
Mounting kit for linkage operation for side installation Slot width 6.2 mm
Electrical Accessories
CRP24-B1
Positioner for wall mounting, 0...100%, operating range selectable, 0...10 V or 2...10 V
EXT-WR-FP20-MP
FieldPower Box for MP-Bus IP20
SGF24
Positioner for front-panel mounting
Z-UIC
Signal converter voltage/current 100 kΩ 4...20 mA, Supply AC/DC 24 V
ZN230-24MP
MP-Bus power supply for MP actuators
Tools
ZK1-GEN
Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket
ZK2-GEN
Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal
ZTH EU
Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices
Specifications
- Angle of rotation
- 95
- Control type
-
- MP-Bus
- DC 2...10 V
- DC 0.5...10 V
- Degree of protection
- IP54
- Direction of rotation (fail-safe)
- Selectable by mounting L/R
- Electrical connection
- Cable
- Fail-safe
- YES
- Fail-safe function
- Fail-safe
- Manual override
- No
- Mechanical interface
- Universal shaft clamp 8...16 mm
- Power consumption (holding)
- 1.2 W
- Power consumption (running)
- 2.5 W
- Running time (fail-safe)
- <20 s
- Running time (motor)
- 150 s / 90°
- Running time motor variable
- 75...300 s
- Torque
- 4 Nm
- Voltage AC/DC
- AC/DC 24 V