Vienumi lejupielādes mapē

Lejupielādes mape ir tukša
vienums(-i) lejupielādes mapē

!

LF24-S

Rotary actuator fail-safe, 4 Nm, AC/DC 24 V, Open/close, 75 s, 1 x SPDT, IP54

Please contact your local Sales Representative for ordering.

Design Data : Design Data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

CAD / BIM

CADENAS

Accessories

Mechanical Accessories

AV6-20

Shaft extension 170 mm Ø10 mm for damper shaft Ø 6...16 mm

Please contact your local Sales Representative for ordering.

K6-1

Shaft clamp reversible, clamping range Ø16...20 mm

Please contact your local Sales Representative for ordering.

KG10A

Ball joint suitable for damper crank arm KH8 / KH10, Multipack 10 pcs.

Please contact your local Sales Representative for ordering.

KG8

Ball joint suitable for damper crank arm KH8, Multipack 10 pcs.

Please contact your local Sales Representative for ordering.

KH-LF

Actuator arm, clamping range Ø8...16 mm, Slot width 8.2 mm

Please contact your local Sales Representative for ordering.

KH8

Damper crank arm Slot width 8.2 mm, clamping range Ø10...18 mm

Please contact your local Sales Representative for ordering.

Z-ARS180L

Anti-rotation mechanism, 180 mm, for LF..
Multipack 20 pcs.

Please contact your local Sales Representative for ordering.

ZDB-LF

Angle of rotation limiter, with end stop

Please contact your local Sales Representative for ordering.

ZF8-LF

Form fit adapter, 8x8 mm, for LF..

Please contact your local Sales Representative for ordering.

ZG-LF1

Mounting kit for linkage operation for flat installation

Please contact your local Sales Representative for ordering.

ZG-LF3

Mounting kit for linkage operation for side installation Slot width 6.2 mm

Please contact your local Sales Representative for ordering.

Electrical Accessories

P1000A-F

Feedback potentiometer 1 kΩ

Please contact your local Sales Representative for ordering.

P200A-F

Feedback potentiometer 200 Ω

Please contact your local Sales Representative for ordering.

S2A-F

Auxiliary switch 2 x SPDT

Please contact your local Sales Representative for ordering.
Details

Specifications

Angle of rotation
95
Auxiliary switches
1 x SPDT
Control type
Open/close
Degree of protection
IP54
Direction of rotation (fail-safe)
Selectable by mounting L/R
Electrical connection
Cable
Fail-safe
YES
Fail-safe function
Fail-safe
Manual override
No
Mechanical interface
Universal shaft clamp 8...16 mm
Power consumption (holding)
2.5 W
Power consumption (running)
5 W
Running time (fail-safe)
<20 s
Running time (motor)
75 s / 90°
Torque
4 Nm
Voltage AC/DC
AC/DC 24 V