Vienumi lejupielādes mapē

Lejupielādes mape ir tukša
vienums(-i) lejupielādes mapē

!

NF24A-MP

Rotary actuator fail-safe, 10 Nm, AC/DC 24 V, MP-Bus, 2...10 V, 150 s (40...150 s), IP54

Please contact your local Sales Representative for ordering.

Design Data : Design Data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

CAD / BIM

CADENAS

System integration

Current documents

Software / Apps

Accessories

Mechanical Accessories

AV8-25

Shaft extension 240 mm Ø20 mm for damper shaft Ø 8...22.7 mm

Please contact your local Sales Representative for ordering.

IND-AFB

End stop indicator, for NF..A / SF..A

Please contact your local Sales Representative for ordering.

K7-2

Shaft clamp reversible, for central mounting, for damper shafts Ø12.7 / 19.0 / 25.4 mm

Please contact your local Sales Representative for ordering.

KG10A

Ball joint suitable for damper crank arm KH8 / KH10, Multipack 10 pcs.

Please contact your local Sales Representative for ordering.

KG8

Ball joint suitable for damper crank arm KH8, Multipack 10 pcs.

Please contact your local Sales Representative for ordering.

KH-AFB

Actuator arm, for 3/4" shafts, clamping range Ø10...22 mm, Slot width 8.2 mm

Please contact your local Sales Representative for ordering.

KH8

Damper crank arm Slot width 8.2 mm, clamping range Ø10...18 mm

Please contact your local Sales Representative for ordering.

Z-ARS230L

Anti-rotation mechanism, 230 mm, for NF..A / SF..A
Multipack 20 pcs.

Please contact your local Sales Representative for ordering.

Z-SF

Base plate extension, for NF..A / SF..A

Please contact your local Sales Representative for ordering.

ZF10-NSA-F

Form fit insert, 10x10 mm, for NF..A / SF..A
Multipack 20 pcs.

Please contact your local Sales Representative for ordering.

ZF12-NSA-F

Form fit insert, 12x12 mm, for NF..A / SF..A
Multipack 20 pcs.

Please contact your local Sales Representative for ordering.

ZF15-NSA-F

Form fit insert, 15x15 mm, for NF..A / SF..A
Multipack 20 pcs.

Please contact your local Sales Representative for ordering.

ZF16-NSA-F

Form fit insert, 16x16 mm, for NF..A / SF..A
Multipack 20 pcs.

Please contact your local Sales Representative for ordering.

ZG-AFB

Mounting kit for linkage operation for flat and side installation

Please contact your local Sales Representative for ordering.

ZKN2-B

Hand crank, 63 mm, for BFL, BFN, BEN, BEE

Please contact your local Sales Representative for ordering.

Electrical Accessories

CRP24-B1

Positioner for wall mounting, 0...100%, operating range selectable, 0...10 V or 2...10 V

Please contact your local Sales Representative for ordering.

EXT-WR-FP20-MP

FieldPower Box for MP-Bus IP20

Please contact your local Sales Representative for ordering.

P1000A-F

Feedback potentiometer 1 kΩ

Please contact your local Sales Representative for ordering.

P200A-F

Feedback potentiometer 200 Ω

Please contact your local Sales Representative for ordering.

S2A-F

Auxiliary switch 2 x SPDT

Please contact your local Sales Representative for ordering.

SGA24

Positioner for wall mounting

Please contact your local Sales Representative for ordering.

SGE24

Positioner for built-in mounting

Please contact your local Sales Representative for ordering.

SGF24

Positioner for front-panel mounting

Please contact your local Sales Representative for ordering.

Z-UIC

Signal converter voltage/current 100 kΩ 4...20 mA, Supply AC/DC 24 V

Please contact your local Sales Representative for ordering.

ZN230-24MP

MP-Bus power supply for MP actuators

Please contact your local Sales Representative for ordering.

Tools

MFT-C

Adapter for Service-Tool ZTH

Please contact your local Sales Representative for ordering.

MFT-P

Belimo PC-Tool, Software for adjustments and diagnostics

Available as a free download

ZK1-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket

Please contact your local Sales Representative for ordering.

ZK2-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal

Please contact your local Sales Representative for ordering.

ZTH EU

Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices

Please contact your local Sales Representative for ordering.

Gateways

UK24BAC

Gateway MP zu BACnet MS/TP

Please contact your local Sales Representative for ordering.

UK24MOD

Gateway MP to Modbus RTU

Please contact your local Sales Representative for ordering.
Details

Specifications

Angle of rotation
95
Control type
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
Degree of protection
IP54
Direction of rotation (fail-safe)
Selectable by mounting L/R
Electrical connection
Cable
Fail-safe
YES
Fail-safe function
Fail-safe
Manual override
By means of hand crank and locking switch
Mechanical interface
Universal shaft clamp 10...25.4 mm
Power consumption (holding)
3.5 W
Power consumption (running)
7 W
Running time (fail-safe)
<20 s
Running time (motor)
150 s / 90°
Running time motor variable
40...150 s
Torque
10 Nm
Voltage AC/DC
AC/DC 24 V