NKQ24A-SR
Rotary actuator fail-safe, 6 Nm, AC/DC 24 V, 2...10 V, 4 s, IP54
Design Data : Design Data
- Downloads
- Accessories
- Details
Mechanical Accessories
AH-25
Actuator arm for standard shaft clamp (one-sided)
AV8-25
Shaft extension 240 mm Ø20 mm for damper shaft Ø 8...22.7 mm
Z-SPA
Adapter for auxiliary switch and feedback potentiometer, if shaft clamp mounted below on xMQ..A.., NKQ..A.., GK..A..
ZG-NMA
Mounting kit for linkage operation for flat installation
Electrical Accessories
CRP24-B1
Positioner for wall mounting, 0...100%, operating range selectable, 0...10 V or 2...10 V
P10000A
Feedback potentiometer 10 kΩ add-on
P1000A
Feedback potentiometer 1 kΩ add-on
P140A
Feedback potentiometer 140 Ω add-on
P200A
Feedback potentiometer 200 Ω add-on
P2800A
Feedback potentiometer 2.8 kΩ add-on
P5000A
Feedback potentiometer 5 kΩ add-on
P500A
Feedback potentiometer 500 Ω add-on
SGF24
Positioner for front-panel mounting
Z-UIC
Signal converter voltage/current 100 kΩ 4...20 mA, Supply AC/DC 24 V
Specifications
- Angle of rotation
- 95
- Control type
- DC 2...10 V
- Degree of protection
- IP54
- Direction of rotation (fail-safe)
- Selectable with switch 0...100%
- Electrical connection
- Cable
- Fail-safe
- YES
- Fail-safe function
- Fail-safe
- Manual override
- With push-button
- Mechanical interface
- Universal shaft clamp 8...26.7 mm
- Power consumption (holding)
- 3 W
- Power consumption (running)
- 11 W
- Running time (fail-safe)
- 4 s
- Running time (motor)
- 4 s / 90°
- Torque
- 6 Nm
- Voltage AC/DC
- AC/DC 24 V