SF24A-MOD
Rotary actuator fail-safe, 20 Nm, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, 150 s (70...220 s), IP54
Design Data : Design Data
- Downloads
- Accessories
- Details
Mechanical Accessories
AV8-25
Shaft extension 240 mm Ø20 mm for damper shaft Ø 8...22.7 mm
IND-AFB
End stop indicator, for NF..A / SF..A
K7-2
Shaft clamp reversible, for central mounting, for damper shafts Ø12.7 / 19.0 / 25.4 mm
KG10A
Ball joint suitable for damper crank arm KH8 / KH10, Multipack 10 pcs.
KG8
Ball joint suitable for damper crank arm KH8, Multipack 10 pcs.
KH-AFB
Actuator arm, for 3/4" shafts, clamping range Ø10...22 mm, Slot width 8.2 mm
KH8
Damper crank arm Slot width 8.2 mm, clamping range Ø10...18 mm
Z-ARS230L
Anti-rotation mechanism, 230 mm, for NF..A / SF..A
Multipack 20 pcs.
Z-SF
Base plate extension, for NF..A / SF..A
ZF10-NSA-F
Form fit insert, 10x10 mm, for NF..A / SF..A
Multipack 20 pcs.
ZF12-NSA-F
Form fit insert, 12x12 mm, for NF..A / SF..A
Multipack 20 pcs.
ZF15-NSA-F
Form fit insert, 15x15 mm, for NF..A / SF..A
Multipack 20 pcs.
ZF16-NSA-F
Form fit insert, 16x16 mm, for NF..A / SF..A
Multipack 20 pcs.
ZG-AFB
Mounting kit for linkage operation for flat and side installation
ZKN2-B
Hand crank, 63 mm, for BFL, BFN, BEN, BEE
Electrical Accessories
Tools
ZK1-GEN
Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket
ZK2-GEN
Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal
ZTH EU
Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices
Specifications
- Angle of rotation
- 95
- Control type
-
- BACnet MS/TP
- Modbus RTU
- MP-Bus
- DC 2...10 V
- DC 0.5...10 V
- Hybrid (communicative / analog)
- Degree of protection
- IP54
- Direction of rotation (fail-safe)
- Selectable by mounting L/R
- Electrical connection
- Cable
- Fail-safe
- YES
- Fail-safe function
- Fail-safe
- Manual override
- By means of hand crank and locking switch
- Mechanical interface
- Universal shaft clamp 10...25.4 mm
- Power consumption (holding)
- 3.5 W
- Power consumption (running)
- 8.5 W
- Running time (fail-safe)
- <20 s
- Running time (motor)
- 150 s / 90°
- Running time motor variable
- 70...220 s
- Torque
- 20 Nm
- Voltage AC/DC
- AC/DC 24 V