BEN24-ST
Smoke control damper actuator, 15 Nm, AC/DC 24 V, Open/close, 30 s, 2 x SPDT, Form fit 12x12 mm, IP54, Cable with connector plug
Design Data : Design Data
- Downloads
- Accessories
- Product Videos
- Details
Mechanical Accessories
ZKN1-B
Hand crank, 40 mm, for BFL, BFN, BEN, BEE
ZKN1-B.1
Hand crank, 40 mm, for BFL, BFN, BEN, BEE
Multipack 100 pcs.
ZKN2-B
Hand crank, 63 mm, for BFL, BFN, BEN, BEE
ZKN2-B.1
Hand crank, 63 mm, for BFL, BFN, BEN, BEE
Multipack 100 pcs.
ZSD-B.1
Protective bag with wire
Multipack 100 pcs.
ZZN12-B
Pointer 12x12 mm for BFL, BFN, BEN, BEE
ZZN12-B.1
Pointer 12x12 mm for BFL, BFN, BEN, BEE
Multipack 100 pcs.
Electrical Accessories
BKNE230-24
Communication and power supply unit for smoke control dampers actuators 24 V with connector
ZST-BS
Cable set with plug 0.5 m for communication and power supply unit
Smoke development with and without mechanical smoke control
Mechanical smoke extraction systems with motorised smoke control dampers ensure that escape and rescue routes are kept free of smoke as long as possible.
Smoke spreading is effectively prevented to neighbouring zones and incoming fresh air delays flashover.
Smoke control damper actuators BEN and BEE
Due to the specially designed Safety Position Lock™ function, the smoke control dampers are held reliably in the defined safety position in case of fire.
Specifications
- Angle of rotation
- 95
- Auxiliary switches
- 2 x SPDT
- Control type
- Open/close
- Degree of protection
- IP54
- Electrical connection
- Cable with connector plug
- Fail-safe function
- Non fail-safe
- Manual override
- With hand crank
- Mechanical interface
- Form fit 12x12 mm, continuous hollow shaft
- Power consumption (holding)
- 0.1 W
- Power consumption (running)
- 3 W
- Running time (motor)
- <30 s / 90°
- Torque
- 15 Nm
- Voltage AC/DC
- AC/DC 24 V