Vienumi lejupielādes mapē

Lejupielādes mape ir tukša
vienums(-i) lejupielādes mapē

!

LMV-D3-MP

Volumetric flow controller VAV-Compact, 5 Nm, AC/DC 24 V, MP-Bus, 2...10 V, IP54

Only available through manufacturers of VAV boxes

Design Data : Design Data

  • Downloads
  • Accessories
  • Details
Downloads

CAD / BIM

CAD data 2D

CAD data 3D

CADENAS

System integration

Current documents

Software / Apps

Accessories

Electrical Accessories

CRA24-B3

Room temperature controller with manual operation, Output 2...10 V: supply air VAV, Output 2...10 V: exhaust air VAV, Output 2/3-Point: heating, AC 24 V, Mode selection and display: COMF / MIN / MAX, rotary button +/-

Please contact your local Sales Representative for ordering.

CRP24-B1

Positioner for wall mounting, 0...100%, operating range selectable, 0...10 V or 2...10 V

Please contact your local Sales Representative for ordering.

EXT-WR-FP20-MP

FieldPower Box for MP-Bus IP20

Please contact your local Sales Representative for ordering.

SGA24

Positioner for wall mounting

Please contact your local Sales Representative for ordering.

SGE24

Positioner for built-in mounting

Please contact your local Sales Representative for ordering.

SGF24

Positioner for front-panel mounting

Please contact your local Sales Representative for ordering.

ZN230-24MP

MP-Bus power supply for MP actuators

Please contact your local Sales Representative for ordering.

Tools

Belimo Assistant App

Belimo Assistant App, Smartphone app for easy commissioning, parametrising and maintenance

Available as a free download

MFT-C

Adapter for Service-Tool ZTH

Please contact your local Sales Representative for ordering.

MFT-P

Belimo PC-Tool, Software for adjustments and diagnostics

Available as a free download

ZIP-BT-NFC

Converter Bluetooth / NFC

Please contact your local Sales Representative for ordering.

ZK1-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket

Please contact your local Sales Representative for ordering.

ZK2-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal

Please contact your local Sales Representative for ordering.

ZTH EU

Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices

Please contact your local Sales Representative for ordering.

Gateways

UK24BAC

Gateway MP zu BACnet MS/TP

Please contact your local Sales Representative for ordering.

UK24MOD

Gateway MP to Modbus RTU

Please contact your local Sales Representative for ordering.
Details

Specifications

Control type
  • MP-Bus
  • DC 2...10 V
Degree of protection
IP54, NEMA 2, UL Enclosure Type 2
Electrical connection
Cable
Fail-safe function
Non fail-safe
Manual override
With push-button, can be locked
Mechanical interface
Universal shaft clamp 6...20 mm
Power consumption (holding)
1 W
Power consumption (running)
2 W
Torque
5 Nm
Voltage AC/DC
AC/DC 24 V