NMV-D3-KNX
Volumetric flow controller VAV-Compact, 10 Nm, AC/DC 24 V, KNX (S-Mode), IP54
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
Accessories
Tools
ZK1-GEN
Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket
ZK2-GEN
Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal
ZTH EU
Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices
Details
Specifications
- Control type
- KNX (S-Mode)
- Degree of protection
- IP54
- Electrical connection
- Cable
- Fail-safe function
- Non fail-safe
- Manual override
- With push-button, can be locked
- Mechanical interface
- Universal shaft clamp 8...26.7 mm
- Power consumption (holding)
- 1.5 W
- Power consumption (running)
- 3 W
- Torque
- 10 Nm
- Voltage AC/DC
- AC/DC 24 V