NMV-D3-MP
Volumetric flow controller VAV-Compact, 10 Nm, AC/DC 24 V, MP-Bus, 2...10 V, IP54
Design Data : Design Data
- Downloads
- Accessories
- Details
Electrical Accessories
CRA24-B3
Room temperature controller with manual operation, Output 2...10 V: supply air VAV, Output 2...10 V: exhaust air VAV, Output 2/3-Point: heating, AC 24 V, Mode selection and display: COMF / MIN / MAX, rotary button +/-
CRP24-B1
Positioner for wall mounting, 0...100%, operating range selectable, 0...10 V or 2...10 V
EXT-WR-FP20-MP
FieldPower Box for MP-Bus IP20
SGF24
Positioner for front-panel mounting
ZN230-24MP
MP-Bus power supply for MP actuators
Tools
Belimo Assistant App
Belimo Assistant App, Smartphone app for easy commissioning, parametrising and maintenance
ZK1-GEN
Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket
ZK2-GEN
Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal
ZTH EU
Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices
Specifications
- Control type
-
- MP-Bus
- DC 2...10 V
- Degree of protection
- IP54, NEMA 2, UL Enclosure Type 2
- Electrical connection
- Cable
- Fail-safe function
- Non fail-safe
- Manual override
- With push-button, can be locked
- Mechanical interface
- Universal shaft clamp 8...26.7 mm
- Power consumption (holding)
- 1.5 W
- Power consumption (running)
- 3 W
- Torque
- 10 Nm
- Voltage AC/DC
- AC/DC 24 V