Vienumi lejupielādes mapē

Lejupielādes mape ir tukša
vienums(-i) lejupielādes mapē

!

CQD230A-20

Rotary actuator (ZoneTight), 1 Nm, AC 100...240 V, Open/close, 3-point, 15 s, IP40

Please contact your local Sales Representative for ordering.

Design Data : Design Data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

CAD / BIM

CAD data 2D

CAD data 3D

CADENAS

Success stories

Accessories

Mechanical Accessories

Z-ESCM

End stop clip, for CM.. / CH.. / CQ.. / CQK.. / KR.. / UM.. / UH..
Multipack 20 pcs.

Please contact your local Sales Representative for ordering.

ZCQ-C

End stop clip, for CQ.. actuator
Multipack 5 pcs.

Please contact your local Sales Representative for ordering.

ZCQ-E

Spindle extension CQ

Please contact your local Sales Representative for ordering.

ZCQ-W

Housing cover CQ, Colour: white (RAL 9010)

Please contact your local Sales Representative for ordering.
Details

Specifications

Control type
  • Open/close
  • 3-point
Degree of protection
IP40
Electrical connection
Cable
Fail-safe function
Non fail-safe
Manual override
With actuator (clicked out)
Power consumption (holding)
0.7 W
Power consumption (running)
2 W
Running time (motor)
15 s / 90°
Torque
1 Nm
Voltage AC/DC
AC 100...240 V