Vienumi lejupielādes mapē

Lejupielādes mape ir tukša
vienums(-i) lejupielādes mapē

!

CQK24A-MPL

Rotary actuator fail-safe (ZoneTight) NC, 1 Nm, AC/DC 24 V, MP-Bus, 75 s, IP40

Please contact your local Sales Representative for ordering.

Design Data : Design Data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

CAD / BIM

CAD data 2D

CADENAS

System integration

Current documents

Software / Apps

Success stories

Accessories

Mechanical Accessories

Z-ESCM

End stop clip, for CM.. / CH.. / CQ.. / CQK.. / KR.. / UM.. / UH..
Multipack 20 pcs.

Please contact your local Sales Representative for ordering.

ZCQ-C

End stop clip, for CQ.. actuator
Multipack 5 pcs.

Please contact your local Sales Representative for ordering.

ZCQ-E

Spindle extension CQ

Please contact your local Sales Representative for ordering.

Electrical Accessories

EXT-WR-FP20-MP

FieldPower Box for MP-Bus IP20

Please contact your local Sales Representative for ordering.

ZN230-24MP

MP-Bus power supply for MP actuators

Please contact your local Sales Representative for ordering.

Tools

MFT-C

Adapter for Service-Tool ZTH

Please contact your local Sales Representative for ordering.

MFT-P

Belimo PC-Tool, Software for adjustments and diagnostics

Available as a free download

ZK2-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal

Please contact your local Sales Representative for ordering.

ZTH EU

Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices

Please contact your local Sales Representative for ordering.

Gateways

UK24BAC

Gateway MP zu BACnet MS/TP

Please contact your local Sales Representative for ordering.

UK24MOD

Gateway MP to Modbus RTU

Please contact your local Sales Representative for ordering.
Details

Specifications

Control type
Communicative
Degree of protection
IP40
Direction of rotation (fail-safe)
Fix deenergised closed (end stop NC = 0%)
Electrical connection
Cable
Fail-safe function
Fail-safe
Manual override
With actuator (clicked out)
Power consumption (holding)
0.5 W
Power consumption (running)
0.6 W
Running time (fail-safe)
60 s
Running time (motor)
75 s / 90°
Torque
1 Nm
Voltage AC/DC
AC/DC 24 V