GV12-24-SR-T
Large stroke actuator, 15000 N, AC/DC 24 V, (0.5)2...10 V, 82 s, Stroke 65 mm, IP65, Terminals
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Details
Downloads
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption For Wire Sizing
- 74 VA
- Connection Supply Control
- Terminals 2.5 mm²
- Force
- 15000 N
- Control type
- DC 2...10 V
- Manual override
- Temporary with handwheel (non-rotating)
- Stroke
- 65 mm
- Running time (motor)
- 82 s / 65 mm
- Protection category
- IP65
- Ambient Temperature
- -20...70°C [-4...158°F]