Vienumi lejupielādes mapē

Lejupielādes mape ir tukša
vienums(-i) lejupielādes mapē

!

AVK24A-MP-RE

Globe valve actuator fail-safe (RetroFIT) NC / NO, 2000 N, AC/DC 24 V, MP-Bus, 2...10 V, 150 s (90...150 s), Stroke 32 mm, IP54, Terminals

Please contact your local Sales Representative for ordering.

Design Data : Design Data

  • Downloads
  • Accessories
  • Product Videos
  • Details
Downloads

Documentation

CAD / BIM

CAD data 2D

CAD data 3D

CADENAS

System integration

Current documents

Software / Apps

Success stories

Accessories

Mechanical Accessories

ZRV-301

Spacer ring for Sauter, stroke 50 mm

Please contact your local Sales Representative for ordering.

ZRV-302

Spacer ring for Siebe, stroke 50 mm

Please contact your local Sales Representative for ordering.

ZRV-303

Spacer ring for Johnson Control, stroke 50 mm

Please contact your local Sales Representative for ordering.

ZRV-304

Washer Sauter for Sauter, stroke 50 mm

Please contact your local Sales Representative for ordering.

Electrical Accessories

EXT-WR-FP20-MP

FieldPower Box for MP-Bus IP20

Please contact your local Sales Representative for ordering.

S2A-H

Auxiliary switch 2 x SPDT add-on

Please contact your local Sales Representative for ordering.

ZN230-24MP

MP-Bus power supply for MP actuators

Please contact your local Sales Representative for ordering.

Tools

MFT-C

Adapter for Service-Tool ZTH

Please contact your local Sales Representative for ordering.

MFT-P

Belimo PC-Tool, Software for adjustments and diagnostics

Available as a free download

ZK1-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket

Please contact your local Sales Representative for ordering.

ZK2-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal

Please contact your local Sales Representative for ordering.

ZTH EU

Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices

Please contact your local Sales Representative for ordering.

Gateways

UK24BAC

Gateway MP zu BACnet MS/TP

Please contact your local Sales Representative for ordering.

UK24MOD

Gateway MP to Modbus RTU

Please contact your local Sales Representative for ordering.
Product Videos
Please accept preferences-cookies to watch this video.

Belimo retrofit globe valve actuators. Suitable for your valves.

With the parameterisable globe valve actuators you will have everything on hand that you require for the motorisation of different globe valves. The Retrofit globe valve actuators from Belimo are equipped with a universal valve neck and valve stem adapter, suitable for use with valves from a wide variety of manufacturers from around the world. One hexagon allen key is sufficient for all installation and setting work. With the unique universal concept, you will save time, storage space and costs.

Details

Specifications

Control type
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
Degree of protection
IP54
Electrical connection
Terminals
Fail-safe function
Fail-safe
Force
2000 N
Movement type
Linear
Power consumption (holding)
2 W
Power consumption (running)
5 W
Protection category
IP54
Running time
  • 80...99 s
  • 100...150 s
  • adjustable
Running time (fail-safe)
35 s
Running time (motor)
150 s / 32 mm
Running time motor variable
90...150 s
Stroke
32 mm
Voltage AC/DC
AC/DC 24 V