EV24A-MP-RE
Globe valve actuator (RetroFIT), 2500 N, AC/DC 24 V, MP-Bus, 2...10 V, 188 s (113...188 s), Stroke 50 mm, IP54, Terminals
Design Data : Design Data
- Downloads
- Accessories
- Product Videos
- Details
Mechanical Accessories
ZRV-301
Spacer ring for Sauter, stroke 50 mm
ZRV-302
Spacer ring for Siebe, stroke 50 mm
ZRV-303
Spacer ring for Johnson Control, stroke 50 mm
ZRV-304
Washer Sauter for Sauter, stroke 50 mm
Electrical Accessories
EXT-WR-FP20-MP
FieldPower Box for MP-Bus IP20
ZN230-24MP
MP-Bus power supply for MP actuators
Tools
ZK1-GEN
Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket
ZK2-GEN
Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal
ZTH EU
Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices
Belimo retrofit globe valve actuators. Suitable for your valves.
With the parameterisable globe valve actuators you will have everything on hand that you require for the motorisation of different globe valves. The Retrofit globe valve actuators from Belimo are equipped with a universal valve neck and valve stem adapter, suitable for use with valves from a wide variety of manufacturers from around the world. One hexagon allen key is sufficient for all installation and setting work. With the unique universal concept, you will save time, storage space and costs.
Specifications
- Control type
-
- MP-Bus
- DC 2...10 V
- DC 0.5...10 V
- Degree of protection
- IP54
- Electrical connection
- Terminals
- Fail-safe function
- Non fail-safe
- Force
- 2500 N
- Movement type
- Linear
- Power consumption (holding)
- 1.5 W
- Power consumption (running)
- 4 W
- Protection category
- IP54
- Running time
- >150 s
- Running time (motor)
- 150 s / 40 mm (188 s / 50 mm)
- Running time motor variable
- 113...188 s
- Stroke
- 50 mm
- Voltage AC/DC
- AC/DC 24 V