Vienumi lejupielādes mapē

Lejupielādes mape ir tukša
vienums(-i) lejupielādes mapē

!

EV24A-RE

Globe valve actuator (RetroFIT), 2500 N, AC/DC 24 V, Open/close, 3-point, 188 s, Stroke 50 mm, IP54, Terminals

Please contact your local Sales Representative for ordering.

Design Data : Design Data

  • Downloads
  • Accessories
  • Product Videos
  • Details
Downloads

Documentation

CAD / BIM

CAD data 2D

CADENAS

Success stories

Accessories

Mechanical Accessories

ZRV-301

Spacer ring for Sauter, stroke 50 mm

Please contact your local Sales Representative for ordering.

ZRV-302

Spacer ring for Siebe, stroke 50 mm

Please contact your local Sales Representative for ordering.

ZRV-303

Spacer ring for Johnson Control, stroke 50 mm

Please contact your local Sales Representative for ordering.

ZRV-304

Washer Sauter for Sauter, stroke 50 mm

Please contact your local Sales Representative for ordering.

Electrical Accessories

S2A-H

Auxiliary switch 2 x SPDT add-on

Please contact your local Sales Representative for ordering.
Product Videos
Please accept preferences-cookies to watch this video.

Belimo retrofit globe valve actuators. Suitable for your valves.

With the parameterisable globe valve actuators you will have everything on hand that you require for the motorisation of different globe valves. The Retrofit globe valve actuators from Belimo are equipped with a universal valve neck and valve stem adapter, suitable for use with valves from a wide variety of manufacturers from around the world. One hexagon allen key is sufficient for all installation and setting work. With the unique universal concept, you will save time, storage space and costs.

Details

Specifications

Control type
  • Open/close
  • 3-point
Degree of protection
IP54
Electrical connection
Terminals
Fail-safe function
Non fail-safe
Force
2500 N
Movement type
Linear
Power consumption (holding)
0.5 W
Power consumption (running)
2.5 W
Protection category
IP54
Running time
>150 s
Running time (motor)
150 s / 40 mm (188 s / 50 mm)
Stroke
50 mm
Voltage AC/DC
AC/DC 24 V