LV24A-RE
Globe valve actuator (RetroFIT), 500 N, AC/DC 24 V, Open/close, 3-point, 200 s, Stroke 20 mm, IP54, Terminals
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
Accessories
Mechanical Accessories
ZNV-203
Spacer ring for LDM, stroke 20 mm
ZNV-204
Spacer ring for Sauter, stroke 20 mm
ZNV-207
Stem Adapter for LV..-RE, NV..-RE, SV..-RE
Electrical Accessories
Product Videos
How to install a globe valve actuator and RetroFIT linkage
Engineered to suit a broad range of HVAC applications, actuators and Retrofit linkages are highly adaptable making selection, installation, and long-term service worry-free.
Details
Specifications
- Control type
-
- Open/close
- 3-point
- Degree of protection
- IP54
- Electrical connection
- Terminals
- Fail-safe function
- Non fail-safe
- Force
- 500 N
- Movement type
- Linear
- Power consumption (holding)
- 0.5 W
- Power consumption (running)
- 1.5 W
- Protection category
- IP54
- Running time
- 100...150 s
- Running time (motor)
- 200 s / 20 mm
- Stroke
- 20 mm
- Voltage AC/DC
- AC/DC 24 V