GR24A-R
Rotary actuator (RetroFIT), 40 Nm, AC/DC 24 V, Open/close, 150 s, IP54, F05/F07
Design Data : Design Data
- Downloads
- Accessories
- Details
Mechanical Accessories
ZGF-14
Form fit adapter flat head, 14xØ18x33 mm (WxØxH), for GR..-R
ZGF-17
Form fit adapter flat head, 17xØ22x33 mm (WxØxH), for GR..-R
ZGI-001
Reducer for form fit adapter ZGV-19 14x14x20 mm (LxWxH)
ZGI-002
Reducer for form fit adapter ZGV-16 11x11x20 mm (LxWxH)
ZGI-003
Reducer for form fit adapter ZGV-19 14x14x35 mm (LxWxH)
ZGI-004
Reducer for form fit adapter ZGV-16 11x11x35 mm (LxWxH)
ZGI-009
Reducer for form fit adapter ZGV-19 11xØ17x15 mm (WxØxH)
ZGI-010
Reducer for form fit adapter ZGV-19 10xØ17x15 mm (WxØxH)
ZGI-012
Reducer for form fit adapter ZGV-19 12x12x35 mm (LxWxH)
ZGI-013
Reducer for form fit adapter ZGV-16 10x10x15 mm (LxWxH)
ZGI-014
Reducer for form fit adapter ZGV-19 8xØ17x15 mm (WxØxH)
ZGI-015
Reducer for form fit adapter ZGV-19 9xØ17x15 mm (WxØxH)
ZGV-14
Form fit adapter square, 14x14x40 mm (LxWxH), for GR..-R
ZGV-16
Form fit adapter square, 16x16x40 mm (LxWxH), for GR..-R
ZGV-17
Form fit adapter square, 17x17x20 mm (LxWxH), for GR..-R
ZGV-19
Form fit adapter square, 19x19x40 mm (LxWxH), for GR..-R
Electrical Accessories
P10000A
Feedback potentiometer 10 kΩ add-on
P1000A
Feedback potentiometer 1 kΩ add-on
P140A
Feedback potentiometer 140 Ω add-on
P200A
Feedback potentiometer 200 Ω add-on
P2800A
Feedback potentiometer 2.8 kΩ add-on
P5000A
Feedback potentiometer 5 kΩ add-on
P500A
Feedback potentiometer 500 Ω add-on
Specifications
- Control type
- Open/close
- Degree of protection
- IP54
- Electrical connection
- Cable
- Fail-safe function
- Non fail-safe
- Movement type
- Rotative
- Power consumption (holding)
- 2 W
- Power consumption (running)
- 4 W
- Protection category
- IP54
- Running time
- 100...150 s
- Running time (motor)
- 150 s / 90°
- Torque
- 40 Nm
- Voltage AC/DC
- AC/DC 24 V