HT24-3-T
Rotary actuator for mixing valves, 10 Nm, AC 24 V, 3-point, 140 s, IP40, Terminals
Design Data : Design Data
- Downloads
- Accessories
- Details
Mechanical Accessories
MS-NRA
Mounting kit for LK mixing valve
MS-NRB
Mounting kit for Barberi mixing valves
MS-NRC
Mounting kit for Honeywell/Centra DR..MA mixing valves
MS-NRC1
Mounting kit for Honeywell/Centra DRU.. mixing valves
MS-NRE
Mounting kit for mixing valves with 12 mm round shaft
MS-NRE6
Mounting kit for ESBE mixing valves VRG/VRB/VRH
MS-NRH
Mounting kit for Hora mixing valves
MS-NRL
Mounting kit for Siemens/Landis&Stäfa mixing valves VCI/VBG/VBF
MS-NRLA
Mounting kit for Lazzari mixing valves
MS-NRLO
Mounting kit for Lovato mixing valves
MS-NRS
Mounting kit for Satchwell MB mixing valves
MS-NRSF
Mounting kit for Satchwell MBF mixing valves
Electrical Accessories
SNR2
Auxiliary switch 1 x SPDT for 3-point HT actuators with screw terminals
Specifications
- Angle of rotation
- 90
- Control type
- 3-point
- Degree of protection
- IP40
- Electrical connection
- Terminals
- Fail-safe function
- Non fail-safe
- Movement type
- Rotative
- Power consumption (running)
- 1.5 W
- Protection category
- IP40
- Running time
- 100...150 s
- Running time (motor)
- 140 s / 90°
- Torque
- 10 Nm
- Voltage AC/DC
- AC 24 V