SR24P-MP-R
Rotary actuator (RetroFIT), 20 Nm, AC/DC 24 V, MP-Bus, 2...10 V, 90 s (90...350 s), IP66/67, F03/F04/F05
Design Data : Design Data
- Downloads
- Accessories
- Details
Mechanical Accessories
ZPF-08
Form fit adapter flat head, 8xØ17x57 mm (WxØxH), for SR..P..-R
ZPF-09
Form fit adapter flat head, 9xØ12x57 mm (WxØxH), for SR..P..-R
ZPF-10
Form fit adapter flat head, 10xØ17x57 mm (WxØxH), for SR..P..-R
ZPF-11
Form fit adapter flat head, 11xØ14x57 mm (WxØxH), for SR..P..-R
ZPF-14
Form fit adapter flat head, 14xØ18x57 mm (WxØxH), for SR..P..-R
ZPK-12
Form fit adapter wedge groove, Ø12x4x57 mm (ØxWxH), for SR..P..-R
ZPK-14
Form fit adapter wedge groove, Ø14x5x57 mm (ØxWxH), for SR..P..-R
ZPV-08
Form fit adapter square, 8x8x57 mm (LxWxH), for SR..P..-R
ZPV-09
Form fit adapter square, 9x9x57 mm (LxWxH), for SR..P..-R
ZPV-10
Form fit adapter square, 10x10x57 mm (LxWxH), for SR..P..-R
ZPV-11
Form fit adapter square, 11x11x57 mm (LxWxH), for SR..P..-R
ZPV-12
Form fit adapter square, 12x12x57 mm (LxWxH), for SR..P..-R
ZPV-14
Form fit adapter square, 14x14x57 mm (LxWxH), for SR..P..-R
Electrical Accessories
EXT-WR-FP20-MP
FieldPower Box for MP-Bus IP20
P10000A
Feedback potentiometer 10 kΩ add-on
P1000A
Feedback potentiometer 1 kΩ add-on
P140A
Feedback potentiometer 140 Ω add-on
P200A
Feedback potentiometer 200 Ω add-on
P2800A
Feedback potentiometer 2.8 kΩ add-on
P5000A
Feedback potentiometer 5 kΩ add-on
P500A
Feedback potentiometer 500 Ω add-on
S2A GR
Auxiliary switch 2 x SPDT add-on, grey
ZN230-24MP
MP-Bus power supply for MP actuators
Tools
ZK1-GEN
Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket
ZK2-GEN
Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal
ZTH EU
Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices
Specifications
- Control type
-
- MP-Bus
- DC 2...10 V
- DC 0.5...10 V
- Degree of protection
- IP66/67
- Electrical connection
- Cable
- Fail-safe function
- Non fail-safe
- Movement type
- Rotative
- Power consumption (holding)
- 1.25 W
- Power consumption (running)
- 3.5 W
- Protection category
- IP66/67
- Running time
-
- 80...99 s
- 100...150 s
- >150 s
- adjustable
- Running time (motor)
- 90 s / 90°
- Running time motor variable
- 90...350 s
- Torque
- 20 Nm
- Voltage AC/DC
- AC/DC 24 V