SRF24A-R
Rotary actuator fail-safe (RetroFIT) NC, 20 Nm, AC/DC 24 V, Open/close, 75 s, IP54, F03/F04/F05
Design Data : Design Data
- Downloads
- Accessories
- Details
Mechanical Accessories
ZSFF-08
Form fit adapter flat head, 8xØ17x55 mm (WxØxH), for SRF..-R
ZSFF-09
Form fit adapter flat head, 9xØ12x55 mm (WxØxH), for SRF..-R
ZSFF-10
Form fit adapter flat head, 10xØ17x55 mm (WxØxH), for SRF..-R
ZSFF-11
Form fit adapter flat head, 11xØ14x55 mm (WxØxH), for SRF..-R
ZSFF-14
Form fit adapter flat head, 14xØ18x55 mm (WxØxH), for SRF..-R
ZSFK-12
Form fit adapter wedge groove, Ø12x4x55 mm (ØxWxH), for SRF..-R
ZSFK-14
Form fit adapter wedge groove, Ø14x5x55 mm (ØxWxH), for SRF..-R
ZSFV-08
Form fit adapter square, 8x8x55 mm (LxWxH), for SRF..-R
ZSFV-09
Form fit adapter square, 9x9x55 mm (LxWxH), for SRF..-R
ZSFV-10
Form fit adapter square, 10x10x55 mm (LxWxH), for SRF..-R
ZSFV-11
Form fit adapter square, 11x11x55 mm (LxWxH), for SRF..-R
ZSFV-12
Form fit adapter square, 12x12x55 mm (LxWxH), for SRF..-R
ZSFV-14
Form fit adapter square, 14x14x55 mm (LxWxH), for SRF..-R
Specifications
- Control type
- Open/close
- Degree of protection
- IP54
- Electrical connection
- Cable
- Fail-safe function
- Fail-safe
- Movement type
- Rotative
- Power consumption (holding)
- 2.5 W
- Power consumption (running)
- 5 W
- Protection category
- IP54
- Running time
- 50...79 s
- Running time (fail-safe)
- <20 s
- Running time (motor)
- 75 s / 90°
- Torque
- 20 Nm
- Voltage AC/DC
- AC/DC 24 V