01UT-1A0X
Outdoor sensor Temperature passive, Pt100, External sensor, Probe length 25 mm, Probe diameter 6 mm
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
Accessories
Sensor Accessories
A-22G-A01.1
Connection adapter flex conduit, M20x1.5, for cable gland 1 x 6 mm
Multipack 10 pcs.
Product Videos
Belimo Sensor Range 2022
With a complete range of sensors, Belimo is now your single source for HVAC field devices.
Details
Specifications
- Additional features
- External sensor
- Application
- Outdoor
- Electrical connection
- Terminals
- Measured values
- Temperature
- Measuring range temperature
- -35...50°C [-30...120°F]
- Output signal
- Pt100
- Probe length
- 25 mm
- Product type
- Sensor
- Sensor type
- Temperature