01UT-1F
Outdoor sensor Temperature passive, NTC1k8, Internal sensor
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Downloads
- Accessories
- Product Videos
- Details
Downloads
Accessories
Sensor Accessories
A-22G-A01.1
Connection adapter flex conduit, M20x1.5, for cable gland 1 x 6 mm
Multipack 10 pcs.
Product Videos
Belimo Sensor Range 2022
With a complete range of sensors, Belimo is now your single source for HVAC field devices.
Details
Specifications
- Additional features
- Internal sensor
- Application
- Outdoor
- Electrical connection
- Terminals
- Measured values
- Temperature
- Measuring range temperature
- -35...50°C [-30...120°F]
- Output signal
- NTC1k8
- Product type
- Sensor
- Sensor type
- Temperature