22UTH-150X
Outdoor sensor with weather and radiated heat shield Humidity / Temperature active, Modbus, 0...5 V, 0...10 V
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
Accessories
Tools
A-22G-A05
Bluetooth dongle for Belimo Duct Sensor Assistant App, certified and available in North America, European Union, EFTA States and UK
Belimo Duct Sensor Assistant App
Belimo Duct Sensor Assistant App, Smartphone app for easy commissioning, parametrising and maintenance, only works with Bluetooth dongle A-22G-A05, available in North America, European Union, EFTA States and UK
Sensor Accessories
A-22D-A06
Replacement filter sensor probe tip, wire mesh, Stainless steel
Product Videos
Belimo Sensor Range 2022
With a complete range of sensors, Belimo is now your single source for HVAC field devices.
Details
Specifications
- Application
- Outdoor
- Electrical connection
- Terminals
- Measured values
-
- Temperature
- Humidity
- Measuring range humidity
-
- Adjustable via Modbus
- Default setting: 0...100% RH
- Measuring range temperature
-
- Adjustable via Modbus
- Default setting: -20...80°C [-5...175°F]
- Measuring range velocity
- Max. 12 m/s
- Output signal
-
- Modbus
- 0...5 V
- 0...10 V
- Product type
- Sensor
- Sensor type
- Humidity
- Voltage AC/DC
- AC/DC 24 V