01DT-1BR
Duct/Immersion sensor Temperature passive, Pt1000, Probe length 300 mm, Probe diameter 6 mm
Design Data : Design Data
- Downloads
- Accessories
- Product Videos
- Details
Sensor Accessories
A-22D-A03
Mounting flange for sensor probe 6 mm, up to max. 120°C [248°F], Plastic
A-22D-A05
Mounting flange for sensor probe 6 mm, up to max. 260°C, Brass
A-22G-A01.1
Connection adapter flex conduit, M20x1.5, for cable gland 1 x 6 mm
Multipack 10 pcs.
A-22P-A14
Thermowell Stainless steel, 300 mm, G 1/2", SW27
A-22P-A26
Thermowell Brass, 300 mm, R 1/2", SW22
A-22P-A29
Thermowell Stainless steel, 250 mm, G 1/2", SW27
A-22P-A30
Thermowell Brass, 250 mm, R 1/2", SW22
A-22P-A45
Compression fitting, Stainless steel, G 1/4" (external thread) for 6 mm, with cutting ring
A-22P-A51
Cold barrier, Plastic, L 50 mm, for thermowell A-22P-A..
Belimo Sensor Range 2022
With a complete range of sensors, Belimo is now your single source for HVAC field devices.
Specifications
- Accessory type
- Sensors
- Application
-
- Duct
- Pipe
- Electrical connection
- Terminals
- Measured values
- Temperature
- Measuring range temperature
- -50...160°C [-60...320°F]
- Mounting type
-
- Single point
- Immersion
- Output signal
- Pt1000
- Probe length
- 300 mm
- Product type
- Sensor
- Sensor type
- Temperature