01CT-1LH
Cable temperature sensor passive, NTC10k (10k2), Probe length 50 mm, Probe diameter 6 mm, Cable 2 m, 2-wire
Design Data : Design Data
- Downloads
- Accessories
- Product Videos
- Details
Sensor Accessories
A-22D-A03
Mounting flange for sensor probe 6 mm, up to max. 120°C [248°F], Plastic
A-22D-A05
Mounting flange for sensor probe 6 mm, up to max. 260°C, Brass
A-22P-A06
Thermowell Stainless steel, 50 mm, G 1/2", SW27
A-22P-A08
Thermowell Stainless steel, 100 mm, G 1/2", SW27
A-22P-A10
Thermowell Stainless steel, 150 mm, G 1/2", SW27
A-22P-A12
Thermowell Stainless steel, 200 mm, G 1/2", SW27
A-22P-A14
Thermowell Stainless steel, 300 mm, G 1/2", SW27
A-22P-A16
Thermowell Stainless steel, 450 mm, G 1/2", SW27
A-22P-A18
Thermowell Brass, 50 mm, R 1/2", SW22
A-22P-A20
Thermowell Brass, 100 mm, R 1/2", SW22
A-22P-A22
Thermowell Brass, 150 mm, R 1/2", SW22
A-22P-A24
Thermowell Brass, 200 mm, R 1/2", SW22
A-22P-A26
Thermowell Brass, 300 mm, R 1/2", SW22
A-22P-A28
Thermowell Brass, 450 mm, R 1/2", SW22
A-22P-A29
Thermowell Stainless steel, 250 mm, G 1/2", SW27
A-22P-A30
Thermowell Brass, 250 mm, R 1/2", SW22
A-22P-A45
Compression fitting, Stainless steel, G 1/4" (external thread) for 6 mm, with cutting ring
A-22P-A51
Cold barrier, Plastic, L 50 mm, for thermowell A-22P-A..
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
- Measuring range temperature
- -35...100°C [-30...210°F]
- Output signal
- NTC10k (10k2)
- Probe length
- 50 mm
- Product type
- Sensor
- Sensor type
- Temperature