22RTH-19-1
Room sensor Humidity / Temperature active, NFC, 0...5 V, 0...10 V, 2...10 V, MP-Bus, PC, white, RAL 9003
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
Accessories
Tools
Belimo Assistant App
Belimo Assistant App, Smartphone app for easy commissioning, parametrising and maintenance
Product Videos
Belimo Sensor Range 2022
With a complete range of sensors, Belimo is now your single source for HVAC field devices.
Details
Specifications
- Additional features
- NFC
- Application
- Room
- Electrical connection
- Terminals
- Measured values
-
- Temperature
- Humidity
- Measuring range humidity
- Default setting: 0...100% RH
- Measuring range temperature
- Default setting: 0...50°C [32...122°F]
- Mounting type
- Room
- Output signal
-
- 0...5 V
- 0...10 V
- 2...10 V
- MP-Bus
- Product type
- Sensor
- Sensor type
- Humidity
- Unit type
- Room sensor
- Voltage AC/DC
- AC/DC 24 V