P-22RTM-1900D-1
Room Operating Unit CO₂ / Humidity / Temperature active, NFC, 0...5 V, 0...10 V, 2...10 V, MP-Bus, ePaper touch display and LED, PC, white, RAL 9003
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
Accessories
Tools
Belimo Assistant App
Belimo Assistant App, Smartphone app for easy commissioning, parametrising and maintenance
Product Videos
Configuring the CO2 Indicator LED
A three-color LED indicates the current CO2 concentration in the room. The thresholds can be easily adjusted via the Assistant app. If required, the CO2 traffic light function can also be completely deactivated.
Belimo Sensor Range 2022
With a complete range of sensors, Belimo is now your single source for HVAC field devices.
Details
Specifications
- Additional features
- NFC
- Application
- Room
- Display type
- ePaper touch display and LED
- Electrical connection
- Terminals
- Measured values
-
- CO₂
- Temperature
- Humidity
- Measuring range humidity
- Default setting: 0...100% RH
- Measuring range temperature
- Default setting: 0...50°C [32...122°F]
- Mounting type
- Room
- Output signal
-
- 0...5 V
- 0...10 V
- 2...10 V
- MP-Bus
- Product type
- Sensor
- Sensor type
- Air quality
- Unit type
- Room operating units
- Voltage AC/DC
- AC/DC 24 V