3. Caurplūdes ventiļi

H6015X1-S2/LV24A-MP-TPC



Learn more
Back to product category
H6015X1-S2/LV24A-MP-TPC

H6015X1-S2/LV24A-MP-TPC

Globe valve, 2-way, DN 15, Flange, PN 25, ps 2500 kPa, Kvs 1 m³/h, Fluid temperature 5...150°C [41...302°F]
Globe valve actuator, 500 N, AC/DC 24 V, MP-Bus, 2...10 V, 150 s (90...150 s), Stroke 15 mm, IP54, Terminals with cable
Actuator supplied separately
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
ZNV-C

ZNV-C

Spare coupling
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
ZN230-24MP

ZN230-24MP

MP-Bus power supply for MP actuators
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
Service tool, with ZIP-USB function, for configurable and communicative Belimo actuators, VAV controller and HVAC performance devices

Please contact your local Belimo representative for ordering.
MFT-C

MFT-C

Adapter for Service-Tool ZTH
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
Gateways and field modules

UK24BAC

UK24BAC

Gateway MP to BACnet MS/TP

Add to Project List
Please contact your local Sales Representative for ordering.
UK24MOD

UK24MOD

Gateway MP to Modbus RTU

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Valve specifications

Pattern
2-way
Kvs
1 m³/h
Fluid
Water and steam (Δp/P1 <0.4), water with glycol up to max. 50% vol.
Fluid temperature
5...150°C [41...302°F]
Fluid temperature note
  • 120°C up to 2500 kPa
  • 150°C up to 2430 kPa
Close-off pressure
800 kPa
Flow characteristic {Tools}
Equal percentage
Leakage rate {Tools}
Max. 0.05% of the Kvs value
Pipe connection
Flange

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
2 W
Power consumption (holding)
1.5 W
Power Consumption For Wire Sizing
4 VA
Connection Supply Control
Terminals with cable 1 m, 4x 0.75 mm² (Terminal 4 mm²)