Sākums

Vienumi lejupielādes mapē

Lejupielādes mape ir tukša
vienums(-i) lejupielādes mapē

!

Skatīt lejupielādes mapi
Uz lejupielādes centru

Preces jūsu grozā

Grozs ir tukšs.
prece(-s) grozā

Solution

Daudzums:
Skatīt grozu/Projektu sarakstu
Atvērt citu projektu sarakstu
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
  • Vienumi lejupielādes mapē

    Lejupielādes mape ir tukša
    vienums(-i) lejupielādes mapē

    !

    Skatīt lejupielādes mapi
    Uz lejupielādes centru
  • Preces jūsu grozā

    Grozs ir tukšs.
    prece(-s) grozā

    Solution

    Daudzums:
    Skatīt grozu/Projektu sarakstu
    Atvērt citu projektu sarakstu
    Exportēt kā .xlsx Eksportēt kā .csv Importēt no .csv
  1. Home
  2. Vārsti
  3. No spiediena neatkarīgi vadības vārsti

C215QFL-E



Back to product category
C215QFL-E

C215QFL-E

PI flow limiter valve (PIFLV), 2-way, DN 15, Internal thread, Rp 1/2", PN 25, ps 1600 kPa, V'nom 650 l/h, Fluid temperature 2...60°C [36...140°F]
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
  • Actuator selection
  • Downloads
  • Accessories
  • Product videos
  • Details
Actuator selection
Actuator parameters
Suitable actuators for Requesting actuators for C215QFL-E
Configurable
Please select the required variant

Choose how the valve-actuator combination should be delivered

Would you like a pipe connector?
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
    MagiCAD Cloud

    • View now

    Hydronic schemes

    • Download
    0 item(s) selected
    Download selected Share selected via email Add selected to download folder Go to download folder
    Accessories

    Mechanical accessory

    ZCQ-E

    ZCQ-E

    Spindle extension CQ

    Add to Project List
    Please contact your local Sales Representative for ordering.
    ZLR-01

    ZLR-01

    Connection adapter, QCV-LR

    Add to Project List
    Please contact your local Sales Representative for ordering.
    ZR2315

    ZR2315

    Pipe connector for ball valve with internal thread, DN 15, Rp 1/2", R 1/2"

    Add to Project List
    Please contact your local Sales Representative for ordering.
    Product videos

    Why choose the Belimo PIFLV?

    Pressure-independent flow limiter valve PIFLV.
    The PIFLV is a pressure-independent flow limiter valve that is specially designed for ON/OFF cooling zone applications.

     

    Play now Share via email
    Details

    Specifications

    Pattern
    2-way
    V'nom [l/h]
    650
    V'nom [l/s]
    0.18
    Fluid
    Water
    Fluid temperature
    2...60°C [36...140°F]
    Differential pressure
    20...280 kPa
    Close-off pressure
    520 kPa
    Differential pressure note
    50 kPa for low-noise operation
    Leakage rate {Tools}
    Air-bubble tight, leakage rate A
    Pipe connection
    Internal thread