Choose how the valve-actuator combo should be delivered
Would you like a pipe connector?
Characterised control valve, 6-way, DN 15, Internal thread, Rp 1/2", PN 16, ps 1600 kPa, kvs1 0.4 m³/h, kvs2 0.4 m³/h, Fluid temperature 6...80°C [43...176°F]
Design Data : Design Data
Choose how the valve-actuator combo should be delivered
Would you like a pipe connector?
Insulation shell for valve R3015-..-..-B1, DN 15
only for non-condensing applications
Elbow 90° male/female, DN 15, Rp 1/2", R 1/2", Set of 2 pcs.
Fixing bracket for 6-way valve DN 15/20
Pipe connector for ball valve with internal thread, DN 15, Rp 1/2", R 1/2"