The exception is : jakarta.servlet.jsp.JspException: Problem accessing the absolute URL "https://www.belimo.com/lv/ru_RU/~mgnlArea=outdated~". java.io.IOException: Server returned HTTP response code: 500 for URL: https://www.belimo.com/lv/ru_RU/~mgnlArea=outdated~

  1. Home
  2. Клапаны
  3. Приводы клапанов

SVC24A-SZ-TPC



Learn more
Back to product category
SVC24A-SZ-TPC

SVC24A-SZ-TPC

Globe valve actuator, 1500 N, AC/DC 24 V, 0.5...10 V, 35 s, Stroke 20 mm, IP54, Terminals with cable
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
ZNV-C

ZNV-C

Spare coupling

Add to Project List
Please contact your local Sales Representative for ordering.

Electrical accessory

S2A-H

S2A-H

Auxiliary switch 2x SPDT add-on

Add to Project List
Please contact your local Sales Representative for ordering.
ZH24-1-A

ZH24-1-A

Stem heater for LV.., NV.., SV.. actuator

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
4 W
Power consumption (holding)
1.5 W
Power Consumption For Wire Sizing
6 VA
Connection Supply Control
Terminals with cable 1 m, 4x 0.75 mm², Terminal 4 mm²
Control type
DC 0.5...10 V