Belimo Education
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
    Latviski
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
  • LV EN RU
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
    Belimo Education
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
SY7-230A-3-T



Learn more
Back to product category
SY7-230A-3-T

SY7-230A-3-T

Rotary actuator, 1000 Nm, AC 230 V, Open/close, 3-point, 60 s, 2x SPDT, IP67, F14, Terminals
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
AC 230 V
Power consumption (running)
699 W
Power Consumption For Wire Sizing
759 VA
Auxiliary switches
2x SPDT
Connection Supply Control
Terminals 2.5 mm² (Wire 2x 1.5 mm² or 1x 2.5 mm²)
Control type
  • Open/close
  • 3-point
Protection category
IP67