R3020-1P6-1-B2
Characterised control valve, 6-way, DN 20, Internal thread, Rp 3/4", PN 16, ps 1600 kPa, kvs1 1.6 m³/h, kvs2 1 m³/h, Fluid temperature 6...80°C [43...176°F]
R3020-1P6-1P6-B2
Characterised control valve, 6-way, DN 20, Internal thread, Rp 3/4", PN 16, ps 1600 kPa, kvs1 1.6 m³/h, kvs2 1.6 m³/h, Fluid temperature 6...80°C [43...176°F]
R3020-1P6-2P5-B2
Characterised control valve, 6-way, DN 20, Internal thread, Rp 3/4", PN 16, ps 1600 kPa, kvs1 1.6 m³/h, kvs2 2.5 m³/h, Fluid temperature 6...80°C [43...176°F]
R3020-1P6-4-B2
Characterised control valve, 6-way, DN 20, Internal thread, Rp 3/4", PN 16, ps 1600 kPa, kvs1 1.6 m³/h, kvs2 4 m³/h, Fluid temperature 6...80°C [43...176°F]
R3020-1P6-P63-B2
Characterised control valve, 6-way, DN 20, Internal thread, Rp 3/4", PN 16, ps 1600 kPa, kvs1 1.6 m³/h, kvs2 0.63 m³/h, Fluid temperature 6...80°C [43...176°F]
R3020-2P5-1-B2
Characterised control valve, 6-way, DN 20, Internal thread, Rp 3/4", PN 16, ps 1600 kPa, kvs1 2.5 m³/h, kvs2 1 m³/h, Fluid temperature 6...80°C [43...176°F]
R3020-2P5-1P6-B2
Characterised control valve, 6-way, DN 20, Internal thread, Rp 3/4", PN 16, ps 1600 kPa, kvs1 2.5 m³/h, kvs2 1.6 m³/h, Fluid temperature 6...80°C [43...176°F]
R3020-2P5-2P5-B2
Characterised control valve, 6-way, DN 20, Internal thread, Rp 3/4", PN 16, ps 1600 kPa, kvs1 2.5 m³/h, kvs2 2.5 m³/h, Fluid temperature 6...80°C [43...176°F]
R3020-2P5-4-B2
Characterised control valve, 6-way, DN 20, Internal thread, Rp 3/4", PN 16, ps 1600 kPa, kvs1 2.5 m³/h, kvs2 4 m³/h, Fluid temperature 6...80°C [43...176°F]
R3020-2P5-P63-B2
Characterised control valve, 6-way, DN 20, Internal thread, Rp 3/4", PN 16, ps 1600 kPa, kvs1 2.5 m³/h, kvs2 0.63 m³/h, Fluid temperature 6...80°C [43...176°F]
R3020-4-1-B2
Characterised control valve, 6-way, DN 20, Internal thread, Rp 3/4", PN 16, ps 1600 kPa, kvs1 4 m³/h, kvs2 1 m³/h, Fluid temperature 6...80°C [43...176°F]
R3020-4-1P6-B2
Characterised control valve, 6-way, DN 20, Internal thread, Rp 3/4", PN 16, ps 1600 kPa, kvs1 4 m³/h, kvs2 1.6 m³/h, Fluid temperature 6...80°C [43...176°F]
R3020-4-2P5-B2
Characterised control valve, 6-way, DN 20, Internal thread, Rp 3/4", PN 16, ps 1600 kPa, kvs1 4 m³/h, kvs2 2.5 m³/h, Fluid temperature 6...80°C [43...176°F]
R3020-4-4-B2
Characterised control valve, 6-way, DN 20, Internal thread, Rp 3/4", PN 16, ps 1600 kPa, kvs1 4 m³/h, kvs2 4 m³/h, Fluid temperature 6...80°C [43...176°F]
R3020-4-P63-B2
Characterised control valve, 6-way, DN 20, Internal thread, Rp 3/4", PN 16, ps 1600 kPa, kvs1 4 m³/h, kvs2 0.63 m³/h, Fluid temperature 6...80°C [43...176°F]
R3020-4-S2
Characterised control valve, 3-way, DN 20, Internal thread, Rp 3/4", PN 40, ps 1600 kPa, kvs 4 m³/h, Fluid temperature -10...120°C [14...248°F]
R3020-6P3-S2
Characterised control valve, 3-way, DN 20, Internal thread, Rp 3/4", PN 40, ps 1600 kPa, kvs 6.3 m³/h, Fluid temperature -10...120°C [14...248°F]
R3020-P63-1P6-B2
Characterised control valve, 6-way, DN 20, Internal thread, Rp 3/4", PN 16, ps 1600 kPa, kvs1 0.63 m³/h, kvs2 1.6 m³/h, Fluid temperature 6...80°C [43...176°F]
R3020-P63-2P5-B2
Characterised control valve, 6-way, DN 20, Internal thread, Rp 3/4", PN 16, ps 1600 kPa, kvs1 0.63 m³/h, kvs2 2.5 m³/h, Fluid temperature 6...80°C [43...176°F]
R3020-P63-4-B2
Characterised control valve, 6-way, DN 20, Internal thread, Rp 3/4", PN 16, ps 1600 kPa, kvs1 0.63 m³/h, kvs2 4 m³/h, Fluid temperature 6...80°C [43...176°F]
Design Data : Design Data