NM230A
Rotary actuator, 10 Nm, AC 100...240 V, Open/close, 3-point, 150 s, IP54
NM230A-F
Rotary actuator, 10 Nm, AC 100...240 V, Open/close, 3-point, 150 s, Form fit 8x8 mm, IP54
NM230A-S
Rotary actuator, 10 Nm, AC 100...240 V, Open/close, 3-point, 150 s, 1x SPDT, IP54
NM230A-S-TP
Rotary actuator, 10 Nm, AC 100...240 V, Open/close, 3-point, 150 s, 1x SPDT, IP54, Terminals
NM230A-TP
Rotary actuator, 10 Nm, AC 100...240 V, Open/close, 3-point, 150 s, IP54, Terminals
NM230ASR
Rotary actuator, 10 Nm, AC 100...240 V, 2...10 V, 150 s, IP54
NM230ASR-TP
Rotary actuator, 10 Nm, AC 100...240 V, 2...10 V, 150 s, IP54, Terminals
NM24A
Rotary actuator, 10 Nm, AC/DC 24 V, Open/close, 3-point, 150 s, IP54
NM24A-F
Rotary actuator, 10 Nm, AC/DC 24 V, Open/close, 3-point, 150 s, Form fit 8x8 mm, IP54
NM24A-KNX
Rotary actuator, 10 Nm, AC/DC 24 V, KNX (S-Mode), 150 s (43...173 s), IP54
NM24A-MOD
Rotary actuator, 10 Nm, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, 150 s (43...173 s), IP54
NM24A-MP
Rotary actuator, 10 Nm, AC/DC 24 V, MP-Bus, 2...10 V, 150 s (43...173 s), IP54
NM24A-MP-TP
Rotary actuator, 10 Nm, AC/DC 24 V, MP-Bus, 2...10 V, 150 s (43...173 s), IP54, Terminals
NM24A-S
Rotary actuator, 10 Nm, AC/DC 24 V, Open/close, 3-point, 150 s, 1x SPDT, IP54
NM24A-S-TP
Rotary actuator, 10 Nm, AC/DC 24 V, Open/close, 3-point, 150 s, 1x SPDT, IP54, Terminals
NM24A-SR
Rotary actuator, 10 Nm, AC/DC 24 V, 2...10 V, 150 s, IP54
NM24A-SR-F
Rotary actuator, 10 Nm, AC/DC 24 V, 2...10 V, 150 s, Form fit 8x8 mm, IP54
NM24A-SR-TP
Rotary actuator, 10 Nm, AC/DC 24 V, 2...10 V, 150 s, IP54, Terminals
NM24A-TP
Rotary actuator, 10 Nm, AC/DC 24 V, Open/close, 3-point, 150 s, IP54, Terminals
NM24AP5
Rotary actuator, 10 Nm, AC/DC 24 V, Open/close, 3-point, 150 s, IP54, Feedback potentiometer 5 kΩ
Design Data : Design Data