Specifications
- Voltage AC/DC
- DC 24 V
- Power consumption (running)
- 2.5 W
- Power consumption (holding)
- 1 W
- Connection Supply Control
- Cable 1 m, 4x 0.75 mm², (EN 45545, HL3, R15)
- Torque
- 4 Nm
- Control type
- DC 2...10 V
- Direction Of Motion Motor
- selectable with switch L/R
- Direction of rotation (fail-safe)
- Selectable by mounting L/R
- Manual override
- No
- Angle of rotation
- 95°
- Running time (motor)
- 90 s / 90°
- Running time (fail-safe)
- <20 s
- Mechanical interface
- Form fit 8x8 mm
- Protection category
- IP54
- Ambient Temperature
- -30...50°C [-22...122°F]