Specifications
- Control type
- DC 2...10 V
- Degree of protection
- IP54
- Electrical connection
- Cable
- Fail-safe function
- Non fail-safe
- Force
- 4500 N
- Movement type
- Linear
- Power consumption (holding)
- 1.5 W
- Power consumption (running)
- 6 W
- Product type actuator (competitor)
- Retrofit actuator for third-party valve
- Protection category
- IP54
- Running time
-
- 80...99 s
- 100...150 s
- adjustable
- Running time (motor)
- 150 s / 50 mm
- Running time motor variable
- 90...150 s
- Stroke
- 285
- Voltage AC/DC
- AC/DC 24 V