Specifications
Valve specifications
- Angle of rotation
- 90
- Close-off pressure
- 600 kPa
- Fluid
- Cold and hot water
- kvs
- 1.5 m³/h
- Pattern
- 3-way
- Pipe connection
- Internal thread
- Pressure-independent
- NO
Actuator specifications
- Electrical connection
- Cable
- Fail-safe function
- Non fail-safe
- Manual override
- With hand crank
- Power consumption (running)
- 0.5 W
- Running time (motor)
- 100 s / 90°
- Torque
- 2 Nm
- Voltage AC/DC
- AC/DC 24 V